Product CKM 19-19-*-MS 3116M-22-36P-1958
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777033509- Straight Female M23 multifast Connector
- Straight Male Mil-Spec Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, M23 × 1, Straight |
| Number of contacts | 19 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Male, Mil-Spec, Straight |
| Number of contacts | 36 |
| Coupling nut | Aluminum, Chromate, Olive Drab |
| Voltage | 150 V |
| Current | 3.5 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 19 |
| Special Features | High FlexC-trackSuitable for drag chain use |
| Approvals | CE |

