Product MFK 4G-*
Single-ended Receptacle
Female Receptacle
Ident. no.: 777033579- Female M8 snap-on picofast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M8 - Ø 8 mm (snap) |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Rear mount |
| Mounting thread | 7/16″-20 UNF |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 30 V |
| Current | 4 A |
| Number of Conductors | 4 |
| Approvals | CE |

