Product BH-3BKM/BSM 44-193-*
Tee
Big H body
Ident. no.: 777033914- M16 powerfast
- Cable with leads

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | , M16 × 0.75 |
| Connector B | , Cable |
| Number of Drops/Branches | 3 |
| Voltage | 600 V |
| Special Features | Tray cableExposed run |

