Product MS 3116M-10-6S-0608-*-RSC 6T
Double-ended Cordset
Straight Female Connector to Straight Male Connector
Ident. no.: 777034147- Straight Female 7/8” minifast Connector
- Straight Male 3 pole AC Power Plug

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Mil-Spec bayonet, Straight |
| Number of contacts | 6 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Connector B | Male, M12 × 1, Straight |
| Number of contacts | 6 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Current | 2 A |
| Cable jacket | PVC, Gray |
| Number of Conductors | 6 |
| Approvals | CE |

