Product MS 3108A-20-17S-0553-*-GT08F-18-1P
Double-ended Cordset
Straight Female Connector to Straight Male Connector
Ident. no.: 777034166- Straight Female Mil-Spec Connector
- Straight Male Mil-Spec Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Mil-Spec threaded, Straight |
| Number of contacts | 6 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Mounting thread | 1”-20 UNEF |
| Connector B | Male, Mil-Spec, Straight |
| Number of contacts | 6 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Cable jacket | PVC, Black |
| Number of Conductors | 10 |
| Special Features | Tray cableShielded |
| Approvals | CE |

