Product DT06-3S-2145-*M
Single-ended Cordset
Straight Female Connector
Ident. no.: 777034334- Straight Female 3 Pin Deutsch - DT Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, 1 1/8″-16 UN, Straight |
| Number of contacts | 3 |
| Current | 11 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 3 |
| Approvals | CE |

