Product MS 3106M-20-27SY-1000-*
Single-ended Cordset
Straight Female Connector
Ident. no.: 777034879- Straight Female Mil-Spec Connector

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Mil-Spec threaded, Straight |
| Number of contacts | 14 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Voltage | 500 V |
| Current | 3.5 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 15 |
| Special Features | High FlexC-trackSuitable for drag chain use |
| Approvals | CE |

