Product P-PWR-GKDFV 32 EX-*M/14.5/NPT
Hazardous Location Receptacle
Front Mount
Ident. no.: 777034940- Female 1 3/8″ D-Size powerfast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Hazardous Location, Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Female, 1 3/8″-16 UN |
| Number of contacts | 3 |
| Housing material/finish | Stainless Steel, 1.4401 (AISI 316), Passivated |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Stainless Steel, 1.4401 (AISI 316), Passivated |
| Voltage | 600 V |
| Current | 30 A |
| Number of Conductors | 3 |
| Special Features | For use with expliosion proof equipment |
| Approvals | FM Div.2, CE, RoHS |

