Product MS 3108M-18-10P-1193-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777035043- Right angle Male Mil-Spec Connector
General data
| Customs tariff number | 8544429090 |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, Mil-Spec threaded, Right angle |
| Number of contacts | 4 |
| Cable jacket | PVC, Black |
| Number of Conductors | 4 |
| Special Features | Tray cableExposed run |

