Product MS 3108M-20-27P-1097-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777035044- Right angle Male Mil-Spec Connector
General data
| Customs tariff number | 8544429090 |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Mil-Spec threaded, Right angle |
| Number of contacts | 14 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Voltage | 500 V |
| Current | 5.5 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 14 |

