Product MS 3108M-22-14P-1610-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777035045- Right angle Male Mil-Spec Connector
General data
| Customs tariff number | 8544429090 |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Mil-Spec threaded, Right angle |
| Number of contacts | 19 |
| Voltage | 300 V |
| Current | 5 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 19 |
| Special Features | Tray cableExposed run |

