Product MS 3118M-10-6S-1284-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777035047- Right angle Female Mil-Spec Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Mil-Spec bayonet, Right angle |
| Number of contacts | 6 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Voltage | 300 V |
| Current | 5 A |
| Cable jacket | PVC, Gray |
| Number of Conductors | 6 |
| Special Features | Tray cable |
| Approvals | CE |

