Product MS 3108M-12S-3P-511-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777035078- Right angle Male Mil-Spec Connector
General data
| Customs tariff number | 8544429090 |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, Mil-Spec threaded, Right angle |
| Number of contacts | 2 |
| Voltage | 300 V |
| Current | 11 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 2 |
| Special Features | Tray cable |

