Product DT06-6S-2132-*M-DT06-6S
Double-ended Cordset
Straight Female Connector to Straight Female Connector
Ident. no.: 777035150- Straight Female 6 pin Deutsch - DT Connector
- Straight Female 6 pin Deutsch - DT Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Deutsch DT, Straight |
| Number of contacts | 6 |
| Connector B | Female, Deutsch DT, Straight |
| Number of contacts | 6 |
| Current | 8 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 6 |
| Approvals | CE |

