Product VB2-FKM/5711-*M/FSM 57/S1579
DeviceNet™ Splitter
2 Branch
Ident. no.: 777035161- M12 eurofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Fieldbus Protocol | DeviceNet |
| Voltage | 250 V |
| Special Features | Tray cableShielded |

