Product LPS-3A-408-*
Power Cordset
Connection Cordset
Ident. no.: 777035263- Straight Male powerfast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Male, Push-Pull Power, Straight |
| Number of contacts | 4 |
| Coupling nut | PBT |
| Voltage | 480 V |
| Current | 30 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 4 |
| Special Features | Tray cableExposed run |
| Approvals | CE |

