Product LPSF-3A-408-*
Power Receptacle
Flange Mount
Ident. no.: 777035311- Straight Male powerfast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Male, Push-Pull Power |
| Number of contacts | 4 |
| Housing material/finish | Plastic, PBT |
| Mounting orientation | Flange mount |
| Housing material/finish | Plastic, PBT |
| Voltage | 480 V |
| Current | 30 A |
| Number of Conductors | 4 |
| Approvals | CE |

