Product DT06-12SA-2157-*M-DT04-12PA
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777035481- Straight Female Deutsch - DT Connector
- Straight Male Deutsch - DT Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Deutsch DT, Straight |
| Number of contacts | 12 |
| Connector B | Male, Deutsch DT, Straight |
| Number of contacts | 12 |
| Current | 6 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 12 |
| Approvals | CE |

