Product DT04-12PA-2157-*M-DT04-12PA
Double-ended Cordset
Straight Male Connector to Straight Male Connector
Ident. no.: 777035531- Straight Male 12 pin Deutsch - DT Connector
- Straight Male 12 pin Deutsch - DT Connector

General data
| Customs tariff number | 8544429090 |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, Deutsch DT, Straight |
| Number of contacts | 12 |
| Connector B | Male, Deutsch DT, Straight |
| Number of contacts | 12 |
| Current | 6 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 12 |
| Approvals | CE |

