Product DT04-4P-2146-*M-RKE 4.4T
Double-ended Cordset
Straight Male Connector to Straight Female Connector
Ident. no.: 777035947- Straight Female M12 eurofast Connector
- Straight Male Deutsch DT 4 pin Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, M12 × 1, Straight |
| Number of contacts | 4 |
| Connector B | Female, M12 × 1, Straight |
| Number of contacts | 4 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Current | 4 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 4 |
| Approvals | CE |

