Product WD-BKMV 6-1449-*
Single-ended Cordset
Right angle Female Connector
Ident. no.: 777036044- Right angle Female M16 versafast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M16 × 0.75, Right angle |
| Number of contacts | 6 |
| Coupling nut | Stainless Steel, Passivated |
| Voltage | 300 V |
| Current | 7 A |
| Cable jacket | TPV, White |
| Number of Conductors | 6 |
| Approvals | CE |

