Product DT04-4P-2175XL-*M-MS 3116M-10-6S
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777036707- Straight Female M12 eurofast Connector
- Straight Female Mil-Spec Connector
General data
| Customs tariff number | 8544429090 |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, Deutsch DT, Straight |
| Number of contacts | 4 |
| Connector B | Female, Mil-Spec bayonet, Straight |
| Number of contacts | 6 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Current | 6 A |
| Cable jacket | EX60, Black |
| Number of Conductors | 5 |
| Special Features | Tray cableExposed runShielded |
| Approvals | CE |

