Product DB25F-2283-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777037101- Straight Female DB25 Connector
General data
| Customs tariff number | 8544429090 |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, DB25, Straight |
| Number of contacts | 25 |
| Voltage | 60 V |
| Current | 2 A |
| Cable jacket | TPE, Gray |
| Number of Conductors | 25 |
| Special Features | High FlexC-trackSuitable for drag chain use |

