Product MS 3116M-16-8S-1011-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777037615- Straight Female Mil-Spec Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Mil-Spec bayonet, Straight |
| Number of contacts | 8 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Voltage | 600 V |
| Current | 9.6 A |
| Cable jacket | TPE, Yellow |
| Number of Conductors | 8 |
| Special Features | Tray cable |
| Approvals | CE |

