Product MS 3110A-14-12P-2096-*/S717
Actuator and Sensor Receptacle
Flange Mount
Ident. no.: 777038462- Male Mil-Spec Receptacle
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, Mil-Spec bayonet |
| Number of contacts | 12 |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Mounting orientation | Flange mount |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Voltage | 300 V |
| Current | 5 A |
| Cable jacket | TPU, Black |
| Number of Conductors | 12 |
| Approvals | CE |

