Product FK 840-*M/14.5/NPT
Ethernet Receptacle
Front Mount
Ident. no.: 777038556- Female M12 eurofast Receptacle
General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Single-ended |
| Connector A | Female, M12 × 1, A-code |
| Number of contacts | 8 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | Ethernet |
| Voltage | 60 V |
| Current | 2 A |
| Cable jacket | TPE, Teal |
| Number of Conductors | 8 |
| Approvals | CE, RoHS, UL Listed, UL 2238 |

