Product V5-WS 4.5T-*/VAS-22-F587-*/*/*
Actuator and Sensor Splitter
3 Branch
Ident. no.: 777038606- M12 eurofast
- Valve plug form A (18mm)
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector B | , Valve form A (18mm) |
| Number of Drops/Branches | 3 |
| Voltage | 48 V |
| Special Features | LED |

