Product HDDB15F-*-BSM 14-000/S101
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777038671- Straight Male DB15 Connector
- Male M16 versafast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, HDB15, Straight |
| Number of contacts | 15 |
| Connector B | Male, M16 × 0.75, Straight |
| Number of contacts | 15 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 30 V |
| Current | 3 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 15 |
| Special Features | High FlexC-trackSuitable for drag chain use |
| Approvals | CE |

