Product DT04-3P-2145-*M-WKC 4T
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777039023- Straight Male Deutsch - DT Connector
- Riught angle Female M12 eurofast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, Deutsch DT, Straight |
| Number of contacts | 3 |
| Connector B | Female, M12 × 1, Right angle |
| Number of contacts | 4 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Current | 4 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 3 |
| Approvals | CE |

