Product MFSV 6F-*/S896
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: 777039196- Male M8 picofast Receptacle
General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, M8 × 1 |
| Number of contacts | 6 |
| Housing material/finish | Stainless Steel, Passivated |
| Mounting orientation | Rear mount |
| Mounting thread | M8 × 1 |
| Housing material/finish | Stainless Steel, Passivated |
| Voltage | 125 V |
| Current | 2 A |
| Number of Conductors | 6 |
| Approvals | CE |

