Product DSWM DKWM 26-381-*
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777039466- Right angle Male M27 multifast Connector
- Right angle Female M27 multifast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, M27 × 1, Right angle |
| Number of contacts | 26 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, M27 × 1, Right angle |
| Number of contacts | 26 |
| Voltage | 150 V |
| Current | 3 A |
| Cable jacket | TPU, Yellow |
| Number of Conductors | 25 |
| Special Features | Shielded |

