Product CKMS 74-2249-*
Power Cordset
Connection Cordset
Ident. no.: 777039522- Straight Female M23 powerfast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Female, M23 × 1, Straight |
| Number of contacts | 7 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 300 V |
| Current | 12 A |
| Cable jacket | TPE, Gray |
| Number of Conductors | 7 |
| Special Features | Tray cableExposed runShielded |
| Approvals | CE, RoHS, UL Listed, UL 2238 |

