Product VB 4X1.5N-*-CSSNM 16
Actuator and Sensor Junction Box
4 Port
Ident. no.: 777040802- M12 eurofast Junction Box
- 4 ports
- Side exit home run cable with Mwe multifast
- Plastic housing
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Number of ports | 4 |
| I/O Port | Female, M12 × 1 |
| Signals Per Port | 2 |
| Homerun connector | Male, M23 × 1 with cable, Side exit |
| Housing material | Plastic |
| Voltage | 100 V |
| Current Per Port | 4 A |

