Product VB 1003-*-BSMK 14/S653/S715
Actuator and Sensor Junction Box
10 Port
Ident. no.: 777040837- M8 picofast snap Junction Box
- 10 ports
- Top exit home run cable with M16 versafast
- Plastic housing
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Number of ports | 10 |
| I/O Port | Female, Ø 8 mm |
| Signals Per Port | 1 |
| Homerun connector | Male, M16 × 0.75 with cable, Top exit |
| Housing material | Plastic |
| Voltage | 48 V |
| Current Per Port | 2 A |

