Product MS 3106M-14S-7P-0839-*-14S-7P/S1599
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777040863- Straight Male Mil-Spec Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, Mil-Spec threaded, Straight |
| Number of contacts | 3 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Connector B | Male, Mil-Spec threaded, Straight |
| Number of contacts | 3 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Current | 10 A |
| Cable jacket | TPU, Blue |
| Number of Conductors | 3 |
| Special Features | Shielded |
| Approvals | CE |

