Product DTM04-12PA-0999-*M
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777040885- Straight MaleDeutsch - DTM Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, Deutsch DTM, Straight |
| Number of contacts | 12 |
| Current | 4 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 12 |
| Special Features | High FlexC-trackSuitable for drag chain use |
| Approvals | CE |

