Product HAN3A/4M-1570-*M
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777040988- Straight Male Harting Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, HAN, Straight |
| Number of contacts | 4 |
| Cable jacket | PVC, Black |
| Number of Conductors | 4 |
| Special Features | Tray cableExposed run |

