Product HAN 24DDM/F-2028-*M
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777041050- Straight Male Harting Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, HAN, Straight |
| Number of contacts | 24 |
| Connector B | Female, HAN, Straight |
| Number of contacts | 24 |
| Cable jacket | TPE, Black |
| Number of Conductors | 35 |
| Special Features | High FlexC-trackSuitable for drag chain use |

