Product MFKS 4F-*/S618/S717/S830/S1052
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: 777041109- Female M8 picofast Receptacle
- M8, Female, 4-pin
- Mounting thread: 7/16”-20UNF

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M8 × 1 |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Rear mount |
| Mounting thread | 7/16″-20 UNF |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 125 V |
| Current | 4 A |
| Cable jacket | PVC, Gray |
| Number of Conductors | 4 |
| Protection class (When coupled) | IP67 |
| Special Features | Shielded |
| Approvals | CE |

