Product DB25M-*-0942-DB25F/S3489
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777041434- Straight Male DB25 Connector
- Straight Female DB25 Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, DB25, Straight |
| Number of contacts | 25 |
| Connector B | Female, DB25, Straight |
| Number of contacts | 25 |
| Voltage | 60 V |
| Current | 2 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 18 |
| Special Features | Shielded |

