Product HANQWP8/0M-2097-*M-HANQWP8/0F
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777041487- Right angle Male Harting Connector
- Right angle Female Harting Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, HAN, Right angle |
| Number of contacts | 9 |
| Connector B | Female, HAN, Right angle |
| Number of contacts | 9 |
| Cable jacket | TPE, Black |
| Number of Conductors | 9 |
| Special Features | High FlexC-trackSuitable for drag chain useTray cableExposed run |

