Product YP2-PX2-*/2MFK 3/S90/S101
Splitter
2 Branch
Ident. no.: 777041740- M8 threaded picofast
- M8 threaded picofast

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Device type | Splitter |
| Connector A | , M8 × 1 |
| Connector B | , M8 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 30 V |
| Trunk Current | 2 A |
| Drop/Branch Current | 2 A |
| Special Features | LED |

