Product VB2-DT06-3S-*/2VAS21-F669-*/*/S771
Actuator and Sensor Splitter
2 Branch
Ident. no.: 777041808- Duetsch-DT connector
- Valve plug form A (18mm)
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector B | , Valve form A (18mm) |
| Number of Drops/Branches | 2 |
| Voltage | 48 V |
| Special Features | LED |

