Product MS3116M-14-19P-2066-*-HAN24DD/S1366
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777041929- Straight Male Mil-Spec Connector
- Straight Male Harting Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, Mil-Spec bayonet, Straight |
| Number of contacts | 19 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Connector B | Male, HAN, Straight |
| Number of contacts | 20 |
| Voltage | 600 V |
| Current | 7.5 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 20 |
| Special Features | High FlexC-trackSuitable for drag chain use |

