Product MS 3100A-14S-6PS-085-*
Actuator and Sensor Receptacle
Flange Mount
Ident. no.: 777042195- Male Mil-Spec Receptacle
General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, Mil-Spec threaded |
| Number of contacts | 6 |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Mounting orientation | Flange mount |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Voltage | 250 V |
| Current | 8 A |
| Number of Conductors | 6 |
| Approvals | CE |

