Product DB9M-2312-*-SV50/6
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777042204- Straight Male DB9 Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, DB9, Straight |
| Number of contacts | 9 |
| Connector B | Male, Straight |
| Number of contacts | 5 |
| Cable jacket | PVC, Gray |
| Number of Conductors | 10 |
| Special Features | Shielded |

