Product P-8MB12-4-959-*-CSML 19/C
Hazardous Location Junction Box
8 Port
Ident. no.: 777042209- M12 eurofast Junction Box
- 8 ports
- Side exit home run cable with M23 multifast
- Plastic housing
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Hazardous Location |
| Number of ports | 8 |
| I/O Port | Female, M12 × 1 |
| Signals Per Port | 1 |
| Homerun connector | Male, M23 × 1 with cable, Side exit |
| Housing material | Plastic |
| Voltage | 48 V |
| Current Per Port | 4 A |

