Product MS 3100A-22-14P-2076-*/S717
Actuator and Sensor Receptacle
Flange Mount
Ident. no.: 777042576- Male Mil-Spec Receptacle
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, Mil-Spec threaded |
| Number of contacts | 19 |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Mounting orientation | Flange mount |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Voltage | 300 V |
| Current | 7 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 19 |
| Special Features | Tray cable |
| Approvals | CE |

