Product CPC 13-9S-2231-*M
Connection Cordset
Ident. no.: 777042610- Straight Female 9-pin AMP Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Straight |
| Number of contacts | 9 |
| Number of Conductors | 4 |
| Special Features | Tray cableExposed runShielded |

