Product 4MB12Z-5-*-BSM 14
Actuator and Sensor Junction Box
4 Port
Ident. no.: 777042659- M12 eurofast Junction Box
- 4 ports
- Side exit home run cable with M16 versafast
- Plastic housing
General data
| Customs tariff number | 8536908530 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Number of ports | 4 |
| I/O Port | Female, M12 × 1 |
| Signals Per Port | 2 |
| Homerun connector | Male, M16 × 0.75 with cable, Side exit |
| Housing material | Plastic |
| Voltage | 30 V |
| Current Per Port | 3 A |

